Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M12-L female crimp B-coded 5pole
Bill of material
HARTING 21038412535
MANUID
Product number of the Manufacturer
21038412535
PREVIEW
Preview
DESCSHORT
Short Description
Cable connector, Straight, Female, B-coding, Crimp termination, Polyamide (PA), Contacts: 5, Conductor cross-section: 0.14 ... 0.75 mm²
DESCLONG
Long Description
Cable connector, Straight, Female, B-coding, Crimp termination, Polyamide (PA), Contacts: 5, Conductor cross-section: 0.14 ... 0.75 mm², Rated current: ‌4 A, Stainless steel, Screw locking, Degree of protection: IP65 / IP67, mated condition
MANUTYPEDESC
Manufacturer Type Description
M12-L female crimp B-coded 5pole
SUPPLIERALTNO
Alternative product number
21 03 841 2535
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAB373
Type of interlock
Threaded joint
AAB408
Design of housing
straight
AAB935
min. connectable conductor cross-section
0.140 mm^2
AAC076
Coding (head 1)
B-coded
AAC108
Degree of protection (IP), mounted
IP65/IP67, mated condition
AAD246
Overvoltage category
III
AAO742
Brand
Circular connectors
AAP798
Application standards
IEC 61076-2-101
AAS458
Conductor connection method
crimp connection
AAS465
Insertion cycles, min.
500
AAS491
External cable diameter, min.
4.500 mm
AAS492
External cable diameter, max.
8.800 mm
AAW082
max. connectable conductor cross-section
0.750 mm^2
AAW338
Manufacturer product designation
M12-L female crimp B-coded 5pole
BAA039
max. operating ambient temperature
85 °C
BAA295
Degree of soiling
3
BAB392
certificate/approval
0
BAC461
material of housing
Stainless steel
BAD993
screened
Yes
BAH005
rated voltage
60 V
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink