You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
-
我的賬號
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English (United States)
HARTING 21038821435
HARTING
Interface connectors
Circular connectors
Cable connector
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{harting_qs/1/15/100/15808.prj},{NB=21038821435},{MANUID=21038821435},{AAB935=0.140},{AAS465=500},{AAS491=4.500},{AAS492=8.800},{AAW082=0.750},{BAA039=85},{BAA295=3},{BAB392=0},{BAH005=250},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85366990},{PREVIEW=../../../_pool_/60/70/1321038821435.tif__web.png},{DESCSHORT=Cable connector, Straight, Male, D-coding, Crimp termination, Polyamide (PA), Contacts: 4, Conductor cross-section: 0.14 ... 0.75 mm²},{DESCLONG=Cable connector, Straight, Male, D-coding, Crimp termination, Polyamide (PA), Contacts: 4, Conductor cross-section: 0.14 ... 0.75 mm², Rated current: 4 A, Stainless steel, Screw locking, Degree of protection: IP65 / IP67, mated condition}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
M12-L male crimp D-coded 4pole
Bill of material
HARTING 21038821435
MANUID
Product number of the Manufacturer
21038821435
PREVIEW
Preview
DESCSHORT
Short Description
Cable connector, Straight, Male, D-coding, Crimp termination, Polyamide (PA), Contacts: 4, Conductor cross-section: 0.14 ... 0.75 mm²
DESCLONG
Long Description
Cable connector, Straight, Male, D-coding, Crimp termination, Polyamide (PA), Contacts: 4, Conductor cross-section: 0.14 ... 0.75 mm², Rated current: 4 A, Stainless steel, Screw locking, Degree of protection: IP65 / IP67, mated condition
MANUTYPEDESC
Manufacturer Type Description
M12-L male crimp D-coded 4pole
SUPPLIERALTNO
Alternative product number
21 03 882 1435
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAB373
Type of interlock
Threaded joint
AAB408
Design of housing
straight
AAB935
min. connectable conductor cross-section
0.140
mm^2
AAC076
Coding (head 1)
D-coded
AAC108
Degree of protection (IP), mounted
IP65/IP67, mated condition
AAD246
Overvoltage category
III
AAO742
Brand
Circular connectors
AAP798
Application standards
IEC 61076-2-101
AAS458
Conductor connection method
crimp connection
AAS465
Insertion cycles, min.
500
AAS491
External cable diameter, min.
4.500
mm
AAS492
External cable diameter, max.
8.800
mm
AAW082
max. connectable conductor cross-section
0.750
mm^2
AAW338
Manufacturer product designation
M12-L male crimp D-coded 4pole
BAA039
max. operating ambient temperature
85
°C
BAA295
Degree of soiling
3
BAB392
certificate/approval
0
BAC461
material of housing
Stainless steel
BAD993
screened
Yes
BAH005
rated voltage
250
V
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink