Catalog navigation
CAD-Modelle herunterladen
Mit diesem Teil sind keine Aktionen verknüpft
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
HARTING
Description
M12-P-CON-1.5-AWG14/2.5 mm²-F
Bill of material
HARTING 21011009940
MANUID
Product number of the Manufacturer
21011009940
DESCSHORT
Short Description
Crimp contact, Female, Copper alloy, Gold plated, Conductor cross-section: 2.5 mm², AWG 14
DESCLONG
Long Description
Crimp contact, Female, Copper alloy, Gold plated, Conductor cross-section: 2.5 mm², AWG 14
MANUTYPEDESC
Manufacturer Type Description
M12-P-CON-1.5-AWG14/2.5 mm²-F
SUPPLIERALTNO
Alternative product number
21 01 100 9940
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
0
AAB754
Contact design
Socket
AAB785
max. connectable conductor cross-section
2.500 mm²
AAC202
Material of the contact coat
Gold, Au
AAC207
Material of the contact
Other copper alloys
AAO057
Product type
M12-P-CON-1.5-AWG14/2.5 mm²-F, Circular connectors
AAO742
Brand
Circular connectors
AAS464
Contact type
turned
AAU734
Manufacturer product description
Crimp contact, Female, Copper alloy, Gold plated, Conductor cross-section: 2.5 mm², AWG 14
AAW338
Manufacturer product designation
Crimp contact, Female, Copper alloy, Gold plated, Conductor cross-section: 2.5 mm², AWG 14, M12-P-CON-1.5-AWG14/2.5 mm²-F
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85366990
COO
Country of origin
CH
DEEPLINK
Deeplink
Deeplink