Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M12-P-CON-1.5-AWG16/1.5 mm²-M
Bill of material
HARTING 21011009937
MANUID
Product number of the Manufacturer
21011009937
DESCSHORT
Short Description
Crimp contact, Male, Copper alloy, Gold plated, Conductor cross-section: 1.5 mm², AWG 16
DESCLONG
Long Description
Crimp contact, Male, Copper alloy, Gold plated, Conductor cross-section: 1.5 mm², AWG 16
MANUTYPEDESC
Manufacturer Type Description
M12-P-CON-1.5-AWG16/1.5 mm²-M
SUPPLIERALTNO
Alternative product number
21 01 100 9937
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB754
Contact design
Pin
AAB785
max. connectable conductor cross-section
1.500 mm²
AAC202
Material of the contact coat
Gold, Au
AAC207
Material of the contact
Other copper alloys
AAO057
Product type
M12-P-CON-1.5-AWG16/1.5 mm²-M, Circular connectors
AAO742
Brand
Circular connectors
AAS464
Contact type
turned
AAU734
Manufacturer product description
Crimp contact, Male, Copper alloy, Gold plated, Conductor cross-section: 1.5 mm², AWG 16
AAW338
Manufacturer product designation
Crimp contact, Male, Copper alloy, Gold plated, Conductor cross-section: 1.5 mm², AWG 16, M12-P-CON-1.5-AWG16/1.5 mm²-M
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink