You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
-
My Account
Register
Lost password?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD models
Register
Lost password?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
利用可能なカタログ言語:
Deutsch
English
English (United States)
HARTING 21033814434
HARTING
Interface connectors
Circular connectors
PCB connectors
Powered by
ダウンロード(CADデータ)
CADデータ生成
PDFデータシート生成
プレビュー
3D
2D
CADモデル選択
{harting_qs/1/15/298/15407.prj},{NB=21033814434},{MANUID=21033814434},{AAF726=4},{AAT080=4},{BAB392=0},{BAH005=250},{QUANTITYMIN=10},{QUANTITYINT=10},{CTN=85366990},{PREVIEW=../../../_pool_/c9/38/21033814434.tif__web.png},{DESCSHORT=Connectors, PCB adapter, Angled, for rear mounting, Reflow soldering termination (THR), Rated current: 4 A, Contacts: 4},{DESCLONG=Connectors, PCB adapter, Angled, for rear mounting, Reflow soldering termination (THR), Rated current: 4 A, Contacts: 4, Copper alloy, Au over Ni, Mating side, Coding: D-coding, Liquid crystal polymer (LCP)},{MANUTYPEDESC=M12 PCB female D-coded angled IP20},{SUPPLIERALTNO=21 03 381 4434},{MANUNAME=HARTING},{DELTIME=99},{AAB373=Screw, Push pull},{AAB754=Socket}
設計基準に一致する目的の製品を選択してください。選択可能な属性は、テーブルアイコン上にハイライトされています。選択は、テーブルアイコンや値をクリックすることでリセットできます。
選択可能な製品数: 1
HELP_VARIABLE
Company
HARTING
Description
M12 PCB female D-coded angled IP20
Bill of material
HARTING 21033814434
PREVIEW
Preview
MANUID
Product number of the Manufacturer
21033814434
DESCSHORT
Short Description
Connectors, PCB adapter, Angled, for rear mounting, Reflow soldering termination (THR), Rated current: 4 A, Contacts: 4
DESCLONG
Long Description
Connectors, PCB adapter, Angled, for rear mounting, Reflow soldering termination (THR), Rated current: 4 A, Contacts: 4, Copper alloy, Au over Ni, Mating side, Coding: D-coding, Liquid crystal polymer (LCP)
MANUTYPEDESC
Manufacturer Type Description
M12 PCB female D-coded angled IP20
SUPPLIERALTNO
Alternative product number
21 03 381 4434
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
99
AAB373
Type of interlock
Screw, Push pull
AAB754
Contact design
Socket
AAC108
Degree of protection (IP), mounted
IP20
AAC202
Material of the contact coat
Nickel/gold, Mating side
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
4
A
AAT080
Pole number
4
AAU734
Manufacturer product description
Connectors, PCB adapter, Angled, for rear mounting, Reflow soldering termination (THR), Rated current: 4 A, Contacts: 4
AAW338
Manufacturer product designation
M12 PCB female D-coded angled IP20
AAZ334
Type of PCB contacting
THR connection
AAZ335
Locking system
Screw flange, PushPull
AAZ363
Coating plug contact area
Gold (au), Mating side
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC487
material of insulation
Liquid crystal polymer
BAH005
rated voltage
250
V
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
BAC818
Assembly
Other