Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M12 PCB receptacle female b-coded 5pol.
Bill of material
HARTING 21033412518
PREVIEW
Preview
MANUID
Product number of the Manufacturer
21033412518
DESCSHORT
Short Description
Connectors, PCB adapter, Straight, Reflow soldering termination (THR), Rated current: ‌4 A, Contacts: 5, Copper alloy, Au over Ni, Mating side
DESCLONG
Long Description
Connectors, PCB adapter, Straight, Reflow soldering termination (THR), Rated current: ‌4 A, Contacts: 5, Copper alloy, Au over Ni, Mating side, Coding: B-coding, Liquid crystal polymer (LCP)
MANUTYPEDESC
Manufacturer Type Description
M12 PCB receptacle female b-coded 5pol.
SUPPLIERALTNO
Alternative product number
21 03 341 2518
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
88
AAB754
Contact design
Socket
AAC194
Type of packaging
60 pieces in a tray
AAC202
Material of the contact coat
Nickel/gold, Mating side
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
4 A
AAT080
Pole number
5
AAU734
Manufacturer product description
Connectors, PCB adapter, Straight, Reflow soldering termination (THR), Rated current: ‌4 A, Contacts: 5, Copper alloy, Au over Ni, Mating side
AAW338
Manufacturer product designation
M12 PCB receptacle female b-coded 5pol.
AAZ334
Type of PCB contacting
THR connection
AAZ363
Coating plug contact area
Gold (au), Mating side
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC487
material of insulation
Liquid crystal polymer
BAH005
rated voltage
50 V
QUANTITYMIN
Minimum Order Quantity
60
QUANTITYINT
Quantity Scale
60
CTN
Customs tariff number
85366990
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
BAC818
Assembly
Other