Catalog navigation
下載CAD模型
沒有和該零件有關的生成操作
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
M12-PP-CC-CRIMP-4P-DCOD-M-ANG-SHLD
Bill of material
HARTING 21038813430
MANUID
Product number of the Manufacturer
21038813430
PREVIEW
Preview
DESCSHORT
Short Description
Cable connector, Angled, Male, D-coding, Crimp termination, Liquid crystal polymer (LCP), Contacts: 4, Conductor cross-section: 0.13 ... 0.82 mm²
DESCLONG
Long Description
Cable connector, Angled, Male, D-coding, Crimp termination, Liquid crystal polymer (LCP), Contacts: 4, Conductor cross-section: 0.13 ... 0.82 mm², Rated current: ‌4 A, Zinc die-cast, PushPull, Degree of protection: IP65 / IP67, mated condition
MANUTYPEDESC
Manufacturer Type Description
M12-PP-CC-CRIMP-4P-DCOD-M-ANG-SHLD
SUPPLIERALTNO
Alternative product number
21 03 881 3430
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
182
AAB373
Type of interlock
Push pull
AAB408
Design of housing
angled
AAB935
min. connectable conductor cross-section
0.130 mm^2
AAC076
Coding (head 1)
D-coded
AAC108
Degree of protection (IP), mounted
IP65/IP67, mated condition
AAD246
Overvoltage category
III
AAO742
Brand
Circular connectors
AAP798
Application standards
IEC 61076-2-101
AAS458
Conductor connection method
crimp connection
AAS465
Insertion cycles, min.
500
AAS491
External cable diameter, min.
5.700 mm
AAS492
External cable diameter, max.
8.800 mm
AAW082
max. connectable conductor cross-section
0.820 mm^2
AAW338
Manufacturer product designation
M12-PP-CC-CRIMP-4P-DCOD-M-ANG-SHLD
BAA039
max. operating ambient temperature
85 °C
BAA295
Degree of soiling
3
BAB392
certificate/approval
0
BAC461
material of housing
Zink
BAD993
screened
Yes
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink