Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
M1715 Hemodialysis Unit Hollow Fiber Or Plate
Bill of material
m1715_hemodialysis_unit_hollow_fiber_or_plate
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
M1715
VARNOMINALWIDTH
Nominal width
710
VARNOMINALHEIGHT
Nominal height
1520
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
7220a678-7ebd-4694-b594-431b3306cb26
VARDESCRIPTION
Description
Complete hemodialysis unit using either hollow fiber or plate type dialyzers. Unit is freestanding in a wheeled cabinet and include water connection, concentrate pickup pump, proportioner, conductivity monitor, dialysate heater, blood pump, heparin pump, arterial pressure monitor, venous pressure monitor, TMP monitor, air/foam detector, optical detector, blood leak detector, power failure alarm, and remote alarm contacts. Accommodates single needle, two pump procedures. Database information reflects mobile units which carry their own water purification systems. Predominately stationary units within a clinic area can operate from a central water purification system. Electrical circuit should include a ground fault interrupter. Variations of this equipment include versions for pediatric use and peritoneal dialysis (JSN M4860). Optional equipment includes blood pressure monitoring and a variety of waste handling options.
VARWEIGHTIP
Weight_IP
264
VARWATTS2
Watts2
0
VARWATTS1
Watts1
1440
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
-
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
A
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
E
VARNOMENCLATURE
Nomenclature
Hemodialysis Unit, Hollow Fiber or Plate
VARNSN
NSN
6515
VARJSN
JSN
M1715
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
120
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
1
VARELECHERTZSWITCH
ELEC_HertzSwitch
0
VARELECHERTZDEPENDENT
ELEC_HertzDependent
-1
VARELECHERTZ
ELEC_Hertz
60
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
12
VARDETAILDESCRIPTION
DetailDescription
Complete hemodialysis unit using either hollow fiber or plate type dialyzers. Unit is freestanding in a wheeled cabinet and include water connection, concentrate pickup pump, proportioner, conductivity monitor, dialysate heater, blood pump, heparin pump, arterial pressure monitor, venous pressure monitor, TMP monitor, air/foam detector, optical detector, blood leak detector, power failure alarm, and remote alarm contacts. Accommodates single needle, two pump procedures. Database information reflects mobile units which carry their own water purification systems. Predominately stationary units within a clinic area can operate from a central water purification system. Electrical circuit should include a ground fault interrupter. Variations of this equipment include versions for pediatric use and peritoneal dialysis (JSN M4860). Optional equipment includes blood pressure monitoring and a variety of waste handling options.
VARDIMWIDTHIP
DIM_Width_IP
2 -
VARDIMHEIGHTIP
DIM_Height_IP
4.75 -
VARDIMDEPTHIP
DIM_Depth_IP
2.33333333333333 -
VARCATVA
CAT_VA
C
VARCATNAVY
CAT_Navy
C
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
C
VARCATAF
CAT_AF
C
VARBTUPERHOUR
BTUperhour
0