Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
M2020 Cabinet Storage Safety Built In Vented
Bill of material
m2020_cabinet_storage_safety_built_in_vented
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
M2020
VARNOMINALWIDTH
Nominal width
1220
VARNOMINALHEIGHT
Nominal height
910
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
ebc9b71b-3ad6-4891-9c2b-649846376a55
VARDESCRIPTION
Description
Safety storage cabinet. This unit is of double steel wall construction, with vented grounding attachment, raised leak proof door sill, and adjustable shelving. Equipped with two doors and three-point key lock. The construction meets standards set by OSHA and NFPA Code 30 requirements. Designed for storage of flammable type liquids. The cabinet fits into a laboratory casework configuration and its ventilation ports are in the back to leave the counterspace free. The cabinet requires ventilation ducting and an exhaust fan as part of the HVAC (heating, ventilation and air conditioning) system.
VARWEIGHTIP
Weight_IP
315
VARWATTS2
Watts2
0
VARWATTS1
Watts1
0
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
E
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
-
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
-
VARNOMENCLATURE
Nomenclature
Cabinet, Storage, Safety, Built-In, Vented
VARNSN
NSN
7125
VARJSN
JSN
M2020
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
0
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
0
VARELECHERTZSWITCH
ELEC_HertzSwitch
0
VARELECHERTZDEPENDENT
ELEC_HertzDependent
0
VARELECHERTZ
ELEC_Hertz
0
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
0
VARDETAILDESCRIPTION
DetailDescription
Safety storage cabinet. This unit is of double steel wall construction, with vented grounding attachment, raised leak proof door sill, and adjustable shelving. Equipped with two doors and three-point key lock. The construction meets standards set by OSHA and NFPA Code 30 requirements. Designed for storage of flammable type liquids. The cabinet fits into a laboratory casework configuration and its ventilation ports are in the back to leave the counterspace free. The cabinet requires ventilation ducting and an exhaust fan as part of the HVAC (heating, ventilation and air conditioning) system.
VARDIMWIDTHIP
DIM_Width_IP
4 -
VARDIMHEIGHTIP
DIM_Height_IP
3 -
VARDIMDEPTHIP
DIM_Depth_IP
1.83333333333333 -
VARCATVA
CAT_VA
A
VARCATNAVY
CAT_Navy
A
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
A
VARCATAF
CAT_AF
A
VARBTUPERHOUR
BTUperhour
0