Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M23_19P FE,Int-thread,ANG PUR cable,10M
Bill of material
HARTING 21373600D74100
MANUID
Product number of the Manufacturer
21373600D74100
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 10 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 10 m
MANUTYPEDESC
Manufacturer Type Description
M23_19P FE,Int-thread,ANG PUR cable,10M
SUPPLIERALTNO
Alternative product number
21 37 360 0D74 100
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
21
AAB225
Arrangement of the cable lead-in, head 1
M23, Female, angled
AAB379
Type of plug-in contact, head 1
M23, Female (socket), Angled
AAB418
Design of the electrical connection (head 1)
M23, Female, Angled
AAB762
Length of the preassembled line
10 m
AAD251
Material of the cable mantle
PUR (polyurethane)
AAO057
Product type
M23_19P FE,Int-thread,ANG PUR cable,10M
AAT080
Pole number
19
AAU734
Manufacturer product description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 10 m
AAW073
Conductor cross section (AWG), max.
3x AWG 18 + 16x AWG 22
AAW338
Manufacturer product designation
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 10 m
BAB378
Color of coat
Black
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink