You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
-
Mi cuenta
Registrarse
He olvidado mi contraseña
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
HARTING 09151000307
HARTING
Interface connectors
Circular connectors
M23 Hoods/Housings
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{harting_qs/1/15/344/2447.prj},{NB=09151000307},{MANUID=09151000307},{QUANTITYMIN=5},{QUANTITYINT=5},{CTN=85389099},{PREVIEW=../../../_pool_/79/1b/09_15_100_0305_0306_0307_cmyk01.tif__web.png},{DESCSHORT=Bulkhead mounted housing, Rear mounting, Size: M23, Screw locking, ComLock rapid locking, Material (hood/housing): Copper-zinc alloy, Nickel plated},{DESCLONG=Bulkhead mounted housing, Rear mounting, Size: M23, Screw locking, ComLock rapid locking, Material (hood/housing): Copper-zinc alloy, Nickel plated, Material (seal): NBR, Degree of protection: IP67, locked condition, IP69 / IPX9K acc. to ISO 20653, locked condition},{MANUTYPEDESC=M23 HBM back 2,7mm},{SUPPLIERALTNO=09 15 100 0307},{MANUNAME=HARTING},{DELTIME=56}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
M23 HBM back 2,7mm
Bill of material
HARTING 09151000307
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09151000307
DESCSHORT
Short Description
Bulkhead mounted housing, Rear mounting, Size: M23, Screw locking, ComLock rapid locking, Material (hood/housing): Copper-zinc alloy, Nickel plated
DESCLONG
Long Description
Bulkhead mounted housing, Rear mounting, Size: M23, Screw locking, ComLock rapid locking, Material (hood/housing): Copper-zinc alloy, Nickel plated, Material (seal): NBR, Degree of protection: IP67, locked condition, IP69 / IPX9K acc. to ISO 20653, locked condition
MANUTYPEDESC
Manufacturer Type Description
M23 HBM back 2,7mm
SUPPLIERALTNO
Alternative product number
09 15 100 0307
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
56
AAB373
Type of interlock
Threaded joint
AAB396
Design of housing surface
nickel-plated
AAB408
Design of housing
Add-on housing
AAB504
Housing coating
nickel-plated
AAC108
Degree of protection (IP), mounted
IP67, locked condition, IP69 / IPX9K acc. to ISO 20653
BAC461
material of housing
Brass
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink