Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
HARTING
Description
M23 P HBM Front M20x1,5
Bill of material
HARTING 09156000303
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09156000303
DESCSHORT
Short Description
Bulkhead mounted housing, Straight, Front mounting, Size: M23, Screw locking, Material (hood/housing): Copper-zinc alloy, Nickel plated
DESCLONG
Long Description
Bulkhead mounted housing, Straight, Front mounting, Size: M23, Screw locking, Material (hood/housing): Copper-zinc alloy, Nickel plated, Material (seal): NBR, Degree of protection: IP67 / IP69 / IPX9K acc. to ISO 20653, locked condition
MANUTYPEDESC
Manufacturer Type Description
M23 P HBM Front M20x1,5
SUPPLIERALTNO
Alternative product number
09 15 600 0303
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAB373
Type of interlock
Threaded joint
AAB396
Design of housing surface
nickel-plated
AAB408
Design of housing
Add-on housing
AAB504
Housing coating
nickel-plated
AAC108
Degree of protection (IP), mounted
IP67 / IP69 / IPX9K acc. to ISO 20653, locked condition
BAC461
material of housing
Brass
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink