Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Seps2bim
Description
M4275 Pump Continuous Analgesia Pca
Bill of material
m4275_pump_continuous_analgesia_pca
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
M4275
VARNOMINALWIDTH
Nominal width
150
VARNOMINALHEIGHT
Nominal height
380
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
ea3686c3-95c3-46dd-a7d5-03aa8df31416
VARDESCRIPTION
Description
Continuous analgesia pump. Also known as a PCA or patient controlled analgesia pump. The unit provides a controlled, continuous or as required (PRN) dose of analgesia medications for postoperative patients. The patient can control administration of the prescribed drug up to a preset rate. The unit can be mounted to an IV pole and/or be small enough to be carried in a pouch. Use of this device speeds patient ambulation and reduces the length of hospital stays. Depending on the manufacturer, electrical requirements refer to either the unit itself or the battery recharging unit.