Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Seps2bim
Description
M4705 Wheelchair Patient Transport Folding
Bill of material
m4705_wheelchair_patient_transport_folding_m4705___wheelchair__patient_transport__folding
VARIANTNAME
M4705 - Wheelchair, Patient Transport, Folding
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
M4705
VARNOMINALWIDTH
Nominal width
710
VARNOMINALHEIGHT
Nominal height
940
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
a912f3ac-98e0-4c80-bb13-4f34d03b399b
VARDESCRIPTION
Description
Folding patient transport wheelchair. Constructed of chrome plated steel with detachable armrest and footrests. Unit has heavy duty front casters with sealed radial high-precision ball bearing assembly. Unit is used for patient transport.