Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Seps2bim
Description
M4710 Wheelchair Patient Bariatric Transport Folding
Bill of material
m4710_wheelchair_patient_bariatric_transport_folding_m4710___wheelchair__patient__bariatric__transport__folding
VARIANTNAME
M4710 - Wheelchair, Patient, Bariatric, Transport, Folding
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
M4710
VARNOMINALWIDTH
Nominal width
910
VARNOMINALHEIGHT
Nominal height
990
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
bee8cc53-0d21-4a3f-955d-05eee8eaf56c
VARDESCRIPTION
Description
Folding bariatric patient transport wheelchair with a capacity of at least 500 lbs. Constructed with a heavy duty steel frame and double cross brace, with detachable armrest and swing away footrests. Unit has heavy duty front casters and rear wheels with precision wheel bearings in front and rear assembly. Unit is used for patient movement.