Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
M4800 Urodynamic Measurement System W Video
Bill of material
m4800_urodynamic_measurement_system_w_video
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
M4800
VARNOMINALWIDTH
Nominal width
640
VARNOMINALHEIGHT
Nominal height
1730
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
bd3091e1-cc3c-4228-bd5a-d04b7b30ca85
VARDESCRIPTION
Description
Urodynamic measurement system. Unit consists of uroflowmeter to measure urinary flow, urethral pressure profilometer to measure urethral pressure, multi-channel cystometer to measure bladder capacity and response, and electromyographic recording to measure sphincter and other muscle activity. It includes a LCD monitor, a desktop PC, color printer, and automatic calibration. System is designed to evaluate the storage and transportation of urine in the urinary tract and the cause of abnormal voiding (urination).
VARRADIUS
radius
0.125 -
VARWEIGHTIP
Weight_IP
450
VARWATTS2
Watts2
0
VARWATTS1
Watts1
1800
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
-
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
A
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
-
VARNOMENCLATURE
Nomenclature
Urodynamic Measurement System w/Video
VARNSN
NSN
6640
VARJSN
JSN
M4800
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
120
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
1
VARELECHERTZSWITCH
ELEC_HertzSwitch
0
VARELECHERTZDEPENDENT
ELEC_HertzDependent
-1
VARELECHERTZ
ELEC_Hertz
60
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
15
VARDETAILDESCRIPTION
DetailDescription
Urodynamic measurement system. Unit consists of uroflowmeter to measure urinary flow, urethral pressure profilometer to measure urethral pressure, multi-channel cystometer to measure bladder capacity and response, and electromyographic recording to measure sphincter and other muscle activity. It includes a LCD monitor, a desktop PC, color printer, and automatic calibration. System is designed to evaluate the storage and transportation of urine in the urinary tract and the cause of abnormal voiding (urination).
VARDIMWIDTHIP
DIM_Width_IP
2.08333333333333 -
VARDIMHEIGHTIP
DIM_Height_IP
5.66666666666667 -
VARDIMDEPTHIP
DIM_Depth_IP
2.25 -
VARCATVA
CAT_VA
C
VARCATNAVY
CAT_Navy
C
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
C
VARCATAF
CAT_AF
C
VARBTUPERHOUR
BTUperhour
0