Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
M4811 Pump Intra Aortic Balloon
Bill of material
m4811_pump_intra_aortic_balloon
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
M4811
VARNOMINALWIDTH
Nominal width
560
VARNOMINALHEIGHT
Nominal height
1350
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
f305226e-acd9-48bb-be7e-9772bb0b2a58
VARDESCRIPTION
Description
Intra-aortic balloon pump. Item is used to treat cardiogenic shock resulting from extensive myocardial injury or damage. The pump shall function from line or battery power and is to be a mobile unit. It contains physiological monitoring, pacing, and pumping capabilities. It requires minimal set-up time and has immediate pumping capability. Adjustments can be accomplished without interruption of pumping. The monitor can be mounted remotely for the clinicians convenience and permits viewing of both cardio-pulmonary bypass and intra-aortic balloon pump simultaneously. The pump is designed for use in the critical care unit, operating room, cardiac cath lab and during transport.
VARRADIUS
radius
0.125 -
VARWEIGHTIP
Weight_IP
186
VARWATTS2
Watts2
0
VARWATTS1
Watts1
450
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
-
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
A
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
-
VARNOMENCLATURE
Nomenclature
Pump, Intra-Aortic, Balloon
VARNSN
NSN
6525
VARJSN
JSN
M4811
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
120
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
1
VARELECHERTZSWITCH
ELEC_HertzSwitch
-1
VARELECHERTZDEPENDENT
ELEC_HertzDependent
-1
VARELECHERTZ
ELEC_Hertz
60
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
4
VARDETAILDESCRIPTION
DetailDescription
Intra-aortic balloon pump. Item is used to treat cardiogenic shock resulting from extensive myocardial injury or damage. The pump shall function from line or battery power and is to be a mobile unit. It contains physiological monitoring, pacing, and pumping capabilities. It requires minimal set-up time and has immediate pumping capability. Adjustments can be accomplished without interruption of pumping. The monitor can be mounted remotely for the clinicians convenience and permits viewing of both cardio-pulmonary bypass and intra-aortic balloon pump simultaneously. The pump is designed for use in the critical care unit, operating room, cardiac cath lab and during transport.
VARDIMWIDTHIP
DIM_Width_IP
1.41666666666667 -
VARDIMHEIGHTIP
DIM_Height_IP
3.66666666666667 -
VARDIMDEPTHIP
DIM_Depth_IP
1.91666666666667 -
VARCATVA
CAT_VA
C
VARCATNAVY
CAT_Navy
C
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
C
VARCATAF
CAT_AF
C
VARBTUPERHOUR
BTUperhour
0