Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Seps2bim
Description
M4825 Cryosurgical Unit Mobile
Bill of material
m4825_cryosurgical_unit_mobile_m4825___cryosurgical_unit__mobile
VARIANTNAME
M4825 - Cryosurgical Unit, Mobile
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
M4825
VARNOMINALWIDTH
Nominal width
380
VARNOMINALHEIGHT
Nominal height
1020
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
1259797a-295d-4338-a7ee-afb7363e15cd
VARDESCRIPTION
Description
Mobile cryosurgical unit. Cabinet mounted control unit, equipped with gas cylinder storage, foot switch, temperature gauge and timer. Includes an integral pressure regulator, and choice of two gases. Cylinder size: 20 pound capacity. Unit includes 2 tips.