Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
M5016 Desk Refraction W Console W O Sink
Bill of material
m5016_desk_refraction_w_console_w_o_sink
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
M5016
VARNOMINALWIDTH
Nominal width
1930
VARNOMINALHEIGHT
Nominal height
810
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
57f57a6c-a8bd-4d6b-a3ce-ae5b2e7be719
VARDESCRIPTION
Description
The ophthalmic refraction desk shall be specifically designed to conduct eye examinations in ophthalmic clinics and hospital. It shall have a control console consisting of three rechargeable instrument wells, two 110v auxiliary switches to control accessories, two low voltage switches to control fixation lights, a separate on/off dimmer control for room lights and an indirect ophthalmoscope control with hanger that provides power to the instrument when lifted. This item may include an optional equipment stand/pole with one to three arms and the ability to accept a phoropter arm. There shall be a swivel Lamp and a trial lens drawer.
VARWEIGHTIP
Weight_IP
350
VARWATTS2
Watts2
0
VARWATTS1
Watts1
960
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
-
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
F
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
-
VARNOMENCLATURE
Nomenclature
Desk, Refraction w/console, w/o Sink
VARNSN
NSN
6540
VARJSN
JSN
M5016
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
120
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
1
VARELECHERTZSWITCH
ELEC_HertzSwitch
0
VARELECHERTZDEPENDENT
ELEC_HertzDependent
0
VARELECHERTZ
ELEC_Hertz
50
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
8
VARDETAILDESCRIPTION
DetailDescription
The ophthalmic refraction desk shall be specifically designed to conduct eye examinations in ophthalmic clinics and hospital. It shall have a control console consisting of three rechargeable instrument wells, two 110v auxiliary switches to control accessories, two low voltage switches to control fixation lights, a separate on/off dimmer control for room lights and an indirect ophthalmoscope control with hanger that provides power to the instrument when lifted. This item may include an optional equipment stand/pole with one to three arms and the ability to accept a phoropter arm. There shall be a swivel Lamp and a trial lens drawer.
VARDIMWIDTHIP
DIM_Width_IP
6.33333333333333 -
VARDIMHEIGHTIP
DIM_Height_IP
2.66666666666667 -
VARDIMDEPTHIP
DIM_Depth_IP
2.66666666666667 -
VARCATVA
CAT_VA
A
VARCATNAVY
CAT_Navy
E
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
A
VARCATAF
CAT_AF
A
VARBTUPERHOUR
BTUperhour
0