Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Seps2bim
Description
M5515 Laser System W Slit Lamp Or Ophthalmoscope
Bill of material
m5515_laser_system_w_slit_lamp_or_ophthalmoscope
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
M5515
VARNOMINALWIDTH
Nominal width
460
VARNOMINALHEIGHT
Nominal height
1070
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
29a55000-f588-4156-ae3b-f5483f5a1bd3
VAROBJECTNAME
Object Name
Placeholder
VARDESCRIPTION
Description
Dual delivery ophthalmic laser system. Unit allows rapid switching between two laser delivery systems. The unit includes safety goggles and a slit lamp or an indirect ophthalmoscope, both with high visibility safety filters.