Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
M7260 Counter Dispenser Pill Tablet
Bill of material
m7260_counter_dispenser_pill_tablet
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
M7260
VARNOMINALWIDTH
Nominal width
1120
VARNOMINALHEIGHT
Nominal height
1980
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
6ecff139-71f8-43e0-83ce-413a53e0af7c
VARDESCRIPTION
Description
Automated pill, capsule and tablet counter. The unit consists of an array of holding cells each of which dispenses a set number of pills into a prescription bottle. The counter has a control unit to start and stop pill flow. Each cell has a straight line pill flow pattern, a photoelectric counter which signals the controller, a count range from 1 to 10,000 and can dispense products at a rate up to 600 tablets per minute. A built-in sensor indicates dust build up or misalignment of the photoelectric counter. Each cell has easily removable bins and mechanisms for cleaning and refilling. Each cell features an LED display and there are varying sizes of cells for handling more frequently issued or physically larger drugs. Many different, including custom, array of sizes and configurations are possible and the final design depends on the facility layout and pharmacy practice preferences. Individual cells can also be equipped with coded locks. The entire array can be interfaced with a pharmacy computer system. These units are commonly leased rather than sold because of maintenance requirements.
VARWEIGHTIP
Weight_IP
100
VARWATTS2
Watts2
0
VARWATTS1
Watts1
240
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
-
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
A
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
-
VARNOMENCLATURE
Nomenclature
Counter/Dispenser, Pill/Tablet
VARNSN
NSN
6670
VARJSN
JSN
M7260
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
120
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
1
VARELECHERTZSWITCH
ELEC_HertzSwitch
0
VARELECHERTZDEPENDENT
ELEC_HertzDependent
-1
VARELECHERTZ
ELEC_Hertz
60
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
2
VARDETAILDESCRIPTION
DetailDescription
Automated pill, capsule and tablet counter. The unit consists of an array of holding cells each of which dispenses a set number of pills into a prescription bottle. The counter has a control unit to start and stop pill flow. Each cell has a straight line pill flow pattern, a photoelectric counter which signals the controller, a count range from 1 to 10,000 and can dispense products at a rate up to 600 tablets per minute. A built-in sensor indicates dust build up or misalignment of the photoelectric counter. Each cell has easily removable bins and mechanisms for cleaning and refilling. Each cell features an LED display and there are varying sizes of cells for handling more frequently issued or physically larger drugs. Many different, including custom, array of sizes and configurations are possible and the final design depends on the facility layout and pharmacy practice preferences. Individual cells can also be equipped with coded locks. The entire array can be interfaced with a pharmacy computer system. These units are commonly leased rather than sold because of maintenance requirements.
VARDIMWIDTHIP
DIM_Width_IP
1.91666666666667 -
VARDIMHEIGHTIP
DIM_Height_IP
6.91666666666667 -
VARDIMDEPTHIP
DIM_Depth_IP
1.16666666666667 -
VARCATVA
CAT_VA
C
VARCATNAVY
CAT_Navy
C
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
C
VARCATAF
CAT_AF
C
VARBTUPERHOUR
BTUperhour
0