Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Seps2bim
Description
M7275 Packager Unit Dose Solid
Bill of material
m7275_packager_unit_dose_solid
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
M7275
VARNOMINALWIDTH
Nominal width
1300
VARNOMINALHEIGHT
Nominal height
2310
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
11f9d51f-2509-4b6e-b45f-f2e659d40bb8
VARDESCRIPTION
Description
Automated packager for inpatient unit dose pharmacy applications. The unit consists of an array of cells which hold pills and tablets. The system computer takes user instructions and directs the system to select the proper pill cell and dispense a tablet onto a plastic bottom sheet. At the same time, the system prints a plastic cover sheet for the pill which includes the type of pill and any facility specific coding necessary. The system then marries the two sheets (with the pill between them) and heat seals the sheets enclosing the pill. The system is designed to limit cross contamination by containing tablet dust and to alert the operator in case of malfunction. Several configurations are available depending on the size of the pharmacy and workload.
VARWEIGHTIP
Weight_IP
2535
VARWATTS2
Watts2
0
VARWATTS1
Watts1
960
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
-
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
A
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
-
VARNOMENCLATURE
Nomenclature
Packager, Unit Dose, Solids
VARNSN
NSN
6515
VARJSN
JSN
M7275
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
120
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
1
VARELECHERTZSWITCH
ELEC_HertzSwitch
0
VARELECHERTZDEPENDENT
ELEC_HertzDependent
-1
VARELECHERTZ
ELEC_Hertz
60
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
8
VARDETAILDESCRIPTION
DetailDescription
Automated packager for inpatient unit dose pharmacy applications. The unit consists of an array of cells which hold pills and tablets. The system computer takes user instructions and directs the system to select the proper pill cell and dispense a tablet onto a plastic bottom sheet. At the same time, the system prints a plastic cover sheet for the pill which includes the type of pill and any facility specific coding necessary. The system then marries the two sheets (with the pill between them) and heat seals the sheets enclosing the pill. The system is designed to limit cross contamination by containing tablet dust and to alert the operator in case of malfunction. Several configurations are available depending on the size of the pharmacy and workload.
VARDIMWIDTHIP
DIM_Width_IP
3.58333333333333 -
VARDIMHEIGHTIP
DIM_Height_IP
7.58333333333333 -
VARDIMDEPTHIP
DIM_Depth_IP
4 -
VARCATVA
CAT_VA
C
VARCATNAVY
CAT_Navy
C
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
C
VARCATAF
CAT_AF
C
VARBTUPERHOUR
BTUperhour
0