Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
M7401 Exam Light
Bill of material
m7401_exam_light_mobile_spotlight__mobile_stand
VARIANTNAME
Mobile Spotlight, Mobile Stand
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
M7401
VARNOMINALWIDTH
Nominal width
530
VARNOMINALHEIGHT
Nominal height
2110
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
6548b4c8-5f01-4f80-9364-f6b1fbde30dd
VARDESCRIPTION
Description
Ceiling exam light. Consists of a lightheaded reflector supported by a ceiling mounted radial arm assembly that provides a wide range of positioning capabilities. Halogen bulbs and an intensity control provide cool, color corrected light. The minimum ceiling height in most cases is 8'-0"_ refer to each manufacturer's specific installation requirements. Physical dimensions refer to the retracted light_ one length of the dual swing arm around the center mount in width and depth and the combined height of the lamp head and folded arms. Unit may also have a center mount detachable and sterilizable control handle. For use in minor procedure or examination room applications.
VARWEIGHTIP
Weight_IP
66
VARWATTS2
Watts2
0
VARWATTS1
Watts1
150
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
-
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
A
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
-
VARNOMENCLATURE
Nomenclature
Light, Exam, Mobile, Spotlight, Mobile Stand
VARNSN
NSN
6530
VARJSN
JSN
M7401
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
120
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
1
VARELECHERTZSWITCH
ELEC_HertzSwitch
0
VARELECHERTZDEPENDENT
ELEC_HertzDependent
0
VARELECHERTZ
ELEC_Hertz
50
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
2
VARDETAILDESCRIPTION
DetailDescription
The exam light shall be a mobile floor unit. The light will be a halogen bulb that can produce a continuous and homogeneous spot of light adjustable from 5 to 9 inches in diameter from a set distance. The light intensity shall be a minimum of 750 foot-candles at a distance of 16 inches and have a color temperature of 3,200 degrees Kelvin. The unit will consist of an arm or sleeve of approximately 45 inches in length to allow for easy arm rotation and arm movement up and down. The unit shall be mounted on a caster base for easy movement.
VARDIMWIDTHIP
DIM_Width_IP
1.91666666666667 -
VARDIMHEIGHTIP
DIM_Height_IP
6.25 -
VARDIMDEPTHIP
DIM_Depth_IP
1.91666666666667 -
VARCATVA
CAT_VA
-
VARCATNAVY
CAT_Navy
C
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
C
VARCATAF
CAT_AF
C
VARBTUPERHOUR
BTUperhour
0