Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Seps2bim
Description
M7415 Light Exam Wall Mounted
Bill of material
m7415_light_exam_wall_mounted
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
M7415
VARNOMINALWIDTH
Nominal width
940
VARNOMINALHEIGHT
Nominal height
410
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
ea39e59c-80ff-4bf5-a556-c5dffe99bb41
VARDESCRIPTION
Description
Wall mounted examination light. Unit features high intensity color-corrected lighting, a tungsten halogen lamp and a supporting arm with minimum reach of 45 inches. Physical dimensions refer to the retracted light_ one length of the dual swing arm from the wall mount in width and depth and the combined height of the lamp head and folded arms. See manufacturer's requirements for screws and pull-out strengths for mounting. Unit may also have a center mount detachable and sterilizable control handle. The unit is used in clinical treatment rooms and hospital rooms.