Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Seps2bim
Description
M7435 Light Overbed Direct And Indirect
Bill of material
m7435_light_overbed_direct_and_indirect
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
M7435
VARNOMINALWIDTH
Nominal width
1020
VARNOMINALHEIGHT
Nominal height
230
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
ca3204a2-b7b6-4e32-809e-0967c16bce76
VARDESCRIPTION
Description
Overbed patient room light which provides direct light for patient activity and indirect light for patient examination. The indirect portion of the light can be flipped down or redirected to provide dual intensity direct lighting. Unit is fully enclosed and is available in varying lengths. Some units feature a controlled power shut off to the light and patient bed when bumped by any item. Unit is designed to be wired directly to a junction box in the wall, a headwall service rail or patient service column. Dimensions are for a three foot light.