Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Seps2bim
Description
M7445 Light Surgical Dual Ldr Ldrp In Ceiling
Bill of material
m7445_light_surgical_dual_ldr_ldrp_in_ceiling
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
M7445
VARNOMINALWIDTH
Nominal width
480
VARNOMINALHEIGHT
Nominal height
510
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
50eea1d8-17d6-4729-8e59-a9d55b2409d7
VARDESCRIPTION
Description
A surgical lighting system shall be flush mounted or recessed in the ceiling with two lightheads and a remote control. The light beam and beam intensity shall be adjustable. Light adjustments may be made from either a wall control panel or a hand held wan. This lighting system is for use in areas such as labor and delivery and minor surgery.