Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
M7475 Light Surgical Ceiling Mounted Single Large
Bill of material
m7475_light_surgical_ceiling_mounted_single_large
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
M7475
VARNOMINALWIDTH
Nominal width
1420
VARNOMINALHEIGHT
Nominal height
380
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
ddf48dd2-cf35-4540-8609-55b6fc2d6206
VARDESCRIPTION
Description
Ceiling mounted surgical light generally 30-34" or larger in diameter depending on manufacturer. Light head is suspended from the ceiling by a mounting plate and pole. Light head contains several individual pods each with its own light source. Unit also has a detachable sterilizable handle. Minimum ceiling height for most models is 8'-9"_ check the manufacturers' specific recommendations. Height dimension below refers to the height of the lamp housing. Width and depth are the length of the swing arm plus the light head diameter. This light is suitable for dual site surgery.
VARWEIGHTIP
Weight_IP
172
VARWATTS2
Watts2
0
VARWATTS1
Watts1
600
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
-
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
F
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
-
VARNOMENCLATURE
Nomenclature
Light, Surgical, Ceiling Mounted, Single, Large
VARNSN
NSN
6530
VARJSN
JSN
M7475
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
120
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
1
VARELECHERTZSWITCH
ELEC_HertzSwitch
0
VARELECHERTZDEPENDENT
ELEC_HertzDependent
-1
VARELECHERTZ
ELEC_Hertz
60
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
5
VARDETAILDESCRIPTION
DetailDescription
Ceiling mounted surgical light generally 30-34" or larger in diameter depending on manufacturer. Light head is suspended from the ceiling by a mounting plate and pole. Light head contains several individual pods each with its own light source. Unit also has a detachable sterilizable handle. Minimum ceiling height for most models is 8'-9"_ check the manufacturers' specific recommendations. Height dimension below refers to the height of the lamp housing. Width and depth are the length of the swing arm plus the light head diameter. This light is suitable for dual site surgery.
VARDIMWIDTHIP
DIM_Width_IP
4.66666666666667 -
VARDIMHEIGHTIP
DIM_Height_IP
1.25 -
VARDIMDEPTHIP
DIM_Depth_IP
4.66666666666667 -
VARCATVA
CAT_VA
A
VARCATNAVY
CAT_Navy
A
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
A
VARCATAF
CAT_AF
A
VARBTUPERHOUR
BTUperhour
0