Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
M7490 Light Surg Ceiling Mtd Dual Unequal Dia Heads
Bill of material
m7490_light_surg_ceiling_mtd_dual_unequal_dia_heads
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
M7490
VARNOMINALWIDTH
Nominal width
2590
VARNOMINALHEIGHT
Nominal height
380
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
e23734fa-600f-46b6-9571-26469aa50891
VARDESCRIPTION
Description
Dual head surgical light ceiling mounted from a single pole. Unit has two lamp heads of differing sizes mounted on individual swing arms. Unit features multiple lighting pods in each lamp head, deep cavity illumination, color-corrected light, intensity control and sterilizable handles. Refer to the manufacturers' specifications for minimum ceiling heights and installation data. The database height dimension below refers to the height of the lamp head itself. The width and depth measurements are the larger of the two sums of the swing arm length and the head diameter. For use in general purpose surgical suites.
VARWEIGHTIP
Weight_IP
247
VARWATTS2
Watts2
0
VARWATTS1
Watts1
720
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
-
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
F
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
-
VARNOMENCLATURE
Nomenclature
Light, Surg, Ceiling Mtd, Dual, Unequal Dia Heads
VARNSN
NSN
6530
VARJSN
JSN
M7490
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
120
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
1
VARELECHERTZSWITCH
ELEC_HertzSwitch
0
VARELECHERTZDEPENDENT
ELEC_HertzDependent
-1
VARELECHERTZ
ELEC_Hertz
60
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
6
VARDETAILDESCRIPTION
DetailDescription
Dual head surgical light ceiling mounted from a single pole. Unit has two lamp heads of differing sizes mounted on individual swing arms. Unit features multiple lighting pods in each lamp head, deep cavity illumination, color-corrected light, intensity control and sterilizable handles. Refer to the manufacturers' specifications for minimum ceiling heights and installation data. The database height dimension below refers to the height of the lamp head itself. The width and depth measurements are the larger of the two sums of the swing arm length and the head diameter. For use in general purpose surgical suites.
VARDIMWIDTHIP
DIM_Width_IP
8.5 -
VARDIMHEIGHTIP
DIM_Height_IP
1.25 -
VARDIMDEPTHIP
DIM_Depth_IP
8.5 -
VARCATVA
CAT_VA
A
VARCATNAVY
CAT_Navy
A
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
A
VARCATAF
CAT_AF
A
VARBTUPERHOUR
BTUperhour
0