Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Seps2bim
Description
M7665 Defibrillator Monitor Recorder Automatic
Bill of material
m7665_defibrillator_monitor_recorder_automatic
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
M7665
VARNOMINALWIDTH
Nominal width
280
VARNOMINALHEIGHT
Nominal height
100
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
cf2d7fc0-8eb5-425b-898a-ce24640c40c8
VARDESCRIPTION
Description
Portable defibrillator-monitor-recorder with built in advisory protocol. Unit is designed for use by ambulance crews and cardiac arrest teams where a physician will not be available to determine if defibrillation is appropriate. System provides lead II ECG monitoring only, recording and logging of a resuscitation event for later review. This system provides up to 360 joules output and has an external battery charger available. Unit is sometimes referred to as an "Automatic Advisory Defibrillator" or "AAD". Unit may be line powered with an optional battery substitute pack.
VARWEIGHTIP
Weight_IP
7
VARWATTS2
Watts2
0
VARWATTS1
Watts1
240
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
-
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
A
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
-
VARNOMENCLATURE
Nomenclature
Defibrillator/Monitor/Recorder Automatic
VARNSN
NSN
6515
VARJSN
JSN
M7665
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
120
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
1
VARELECHERTZSWITCH
ELEC_HertzSwitch
0
VARELECHERTZDEPENDENT
ELEC_HertzDependent
0
VARELECHERTZ
ELEC_Hertz
60
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
2
VARDETAILDESCRIPTION
DetailDescription
Portable defibrillator-monitor-recorder with built in advisory protocol. Unit is designed for use by ambulance crews and cardiac arrest teams where a physician will not be available to determine if defibrillation is appropriate. System provides lead II ECG monitoring only, recording and logging of a resuscitation event for later review. This system provides up to 360 joules output and has an external battery charger available. Unit is sometimes referred to as an "Automatic Advisory Defibrillator" or "AAD". Unit may be line powered with an optional battery substitute pack.
VARDIMWIDTHIP
DIM_Width_IP
0.91666666666666700 -
VARDIMHEIGHTIP
DIM_Height_IP
0.5 -
VARDIMDEPTHIP
DIM_Depth_IP
1.08333333333333 -
VARCATVA
CAT_VA
C
VARCATNAVY
CAT_Navy
C
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
C
VARCATAF
CAT_AF
C
VARBTUPERHOUR
BTUperhour
0