Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Seps2bim
Description
M7710 Electrocardiograph 12 Lead Portable W No Cart
Bill of material
m7710_electrocardiograph_12_lead_portable_w_no_cart
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
M7710
VARNOMINALWIDTH
Nominal width
410
VARNOMINALHEIGHT
Nominal height
180
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
9d50e9cb-579b-4024-a2e0-ea1f027abc54
VARDESCRIPTION
Description
Used to detect the electrical signals associated with cardiac activity, diagnose cardiac abnormalities, determine a patients response to drug therapy and reveal trends or changes in heart function. Capable of recording two or more leads simultaneously, recording an entire 12 lead ECG in about 10 seconds. Includes of a 3.5 inch, high density, floppy disk drive for test storage. Portable.