m7725 electromyograph
Seps2bim
Electromyograph
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{seps2bim/electromyograph/m7725_electromyograph.prj},{NB=electromyograph - m7725_electromyograph - m7725_electromyograph},{VARWEIGHTNETKG=0},{VARNOMINALWIDTH=690},{VARNOMINALHEIGHT=1350},{VAREDITIONNUMBER=1},{VARRADIUS=0.125},{VARWEIGHTIP=160},{VARWATTS2=0},{VARWATTS1=1080},{VARNSN=6515},{VARELECVOLTS2=0},{VARELECVOLTS1=120},{VARELECPHASE2=0},{VARELECPHASE1=1},{VARELECHERTZSWITCH=-1},{VARELECHERTZDEPENDENT=-1},{VARELECHERTZ=60},{VARELECAMPS2=0},{VARELECAMPS1=9},{VARDIMWIDTHIP=2},{VARDIMHEIGHTIP=4.41666666666667},{VARDIMDEPTHIP=2.83333333333333},{VARBTUPERHOUR=0},{NAME=m7725_electromyograph},{INAME=m7725_electromyograph},{RFAFILE=m7725_electromyograph},{VARREGIONSOUTHAMERICA=None},{VARREGIONOCEANIA=None},{VARREGIONNORTHAMERICA=US}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Seps2bim
Description
M7725 Electromyograph
Bill of material
m7725_electromyograph
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
M7725
VARNOMINALWIDTH
Nominal width
690
VARNOMINALHEIGHT
Nominal height
1350
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
7a8cac9f-99bc-48a3-82aa-5593c2ce11bf
VARDESCRIPTION
Description
Unit consists of a microcomputer, leads, electrically isolated amplifiers, stimulators, display and storage capabilities. The system measures muscular electrical activity during contractions which the patient or a stimulator can induce. Specific applications include nerve conduction studies to detect myelopathies (myelin degradation), neuropathies (nerve compression) or myopathies (muscle disease). Most units also include an evoked potential capability. See related auditory evoked potential units at JSN M0035 and similar electronystagmographs at JSN M7730.
VARRADIUS
radius
0.125
-
VARWEIGHTIP
Weight_IP
160
VARWATTS2
Watts2
0
VARWATTS1
Watts1
1080
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
-
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
A
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
-
VARNOMENCLATURE
Nomenclature
Electromyograph
VARNSN
NSN
6515
VARJSN
JSN
M7725
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
120
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
1
VARELECHERTZSWITCH
ELEC_HertzSwitch
-1
VARELECHERTZDEPENDENT
ELEC_HertzDependent
-1
VARELECHERTZ
ELEC_Hertz
60
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
9
VARDETAILDESCRIPTION
DetailDescription
Unit consists of a microcomputer, leads, electrically isolated amplifiers, stimulators, display and storage capabilities. The system measures muscular electrical activity during contractions which the patient or a stimulator can induce. Specific applications include nerve conduction studies to detect myelopathies (myelin degradation), neuropathies (nerve compression) or myopathies (muscle disease). Most units also include an evoked potential capability. See related auditory evoked potential units at JSN M0035 and similar electronystagmographs at JSN M7730.
VARDIMWIDTHIP
DIM_Width_IP
2
-
VARDIMHEIGHTIP
DIM_Height_IP
4.41666666666667
-
VARDIMDEPTHIP
DIM_Depth_IP
2.83333333333333
-
VARCATVA
CAT_VA
C
VARCATNAVY
CAT_Navy
C
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
C
VARCATAF
CAT_AF
C
VARBTUPERHOUR
BTUperhour
0