Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Seps2bim
Description
M7770 Computer Holter Monitor Analysis System
Bill of material
m7770_computer_holter_monitor_analysis_system
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
M7770
VARNOMINALWIDTH
Nominal width
1220
VARNOMINALHEIGHT
Nominal height
580
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
817b52cd-4c33-43a7-933f-2b476a39cb8e
VARDESCRIPTION
Description
Central processor for the analysis of Holter monitor recordings. System permits the high speed downloading of Holter recordings into a central database, automated recording analysis and storage, report generation, listing clinical findings and tracking final reports. System may include a monitor, keyboard, scanner, printer, input port and a disk drive storage device.