Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Seps2bim
Description
M7905 Oximeter Pulse
Bill of material
m7905_oximeter_pulse
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
M7905
VARNOMINALWIDTH
Nominal width
280
VARNOMINALHEIGHT
Nominal height
100
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
bda927f7-cbab-470f-a510-367e70c913a4
VARDESCRIPTION
Description
Pulse oximeter for continuous surveillance of patient pulse and oxygen saturation rates. Instrument features LED display, audio and visual alarms, automatic calibration and battery operation in case of power failure. Other applications include sleep studies, exercise testing and monitoring certain patients in the home (e.g. infants or patients requiring respiratory therapy).