Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M8 Assy shielded 4-poles st/st m/m 1,0m
Bill of material
HARTING 21347373466010
MANUID
Product number of the Manufacturer
21347373466010
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 1 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 1 m
MANUTYPEDESC
Manufacturer Type Description
M8 Assy shielded 4-poles st/st m/m 1,0m
SUPPLIERALTNO
Alternative product number
21 34 737 3466 010
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
119
AAO057
Product type
M8 Assy shielded 4-poles st/st m/m 1,0m
AAO742
Brand
Circular connectors
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink