Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M8 Cable Assembly 3-poles st/- f/-
Bill of material
HARTING 21348100380030
MANUID
Product number of the Manufacturer
21348100380030
PREVIEW
Preview
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 3 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 3 m
MANUTYPEDESC
Manufacturer Type Description
M8 Cable Assembly 3-poles st/- f/-
SUPPLIERALTNO
Alternative product number
21 34 810 0380 030
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
42
AAB225
Arrangement of the cable lead-in, head 1
M8, A-coding, Female, straight
AAB379
Type of plug-in contact, head 1
M8, A-coding, Female (socket), Straight
AAB418
Design of the electrical connection (head 1)
M8, A-coding, Female, Straight
AAB762
Length of the preassembled line
3 m
AAC076
Coding (head 1)
A-coded
AAD251
Material of the cable mantle
PVC
AAO057
Product type
M8 Cable Assembly 3-poles st/- f/-
AAT080
Pole number
3
AAU734
Manufacturer product description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 3 m
AAW073
Conductor cross section (AWG), max.
3x 0.25 mm²
AAW338
Manufacturer product designation
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 3 m
BAB378
Color of coat
Grey
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink