Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M8 Cable Assembly 4-poles an/- f/- 2,0m
Bill of material
HARTING 21348300481020
PREVIEW
Preview
MANUID
Product number of the Manufacturer
21348300481020
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 2 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 2 m
MANUTYPEDESC
Manufacturer Type Description
M8 Cable Assembly 4-poles an/- f/- 2,0m
SUPPLIERALTNO
Alternative product number
21 34 830 0481 020
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
113
AAB225
Arrangement of the cable lead-in, head 1
M8, A-coding, Female, angled
AAB379
Type of plug-in contact, head 1
M8, A-coding, Female (socket), Angled
AAB418
Design of the electrical connection (head 1)
M8, A-coding, Female, Angled
AAB762
Length of the preassembled line
2 m
AAC076
Coding (head 1)
A-coded
AAD251
Material of the cable mantle
PVC
AAO057
Product type
M8 Cable Assembly 4-poles an/- f/- 2,0m
AAT080
Pole number
4
AAU734
Manufacturer product description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 2 m
AAW073
Conductor cross section (AWG), max.
4x 0.25 mm²
AAW338
Manufacturer product designation
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 2 m
BAB378
Color of coat
Grey
BAB392
certificate/approval
CE
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink