Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M8/M12 A 4pol st/st f/m 1,2m
Bill of material
HARTING 21348184489012
MANUID
Product number of the Manufacturer
21348184489012
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 1.2 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 1.2 m
MANUTYPEDESC
Manufacturer Type Description
M8/M12 A 4pol st/st f/m 1,2m
SUPPLIERALTNO
Alternative product number
21 34 818 4489 012
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
49
AAO057
Product type
M8/M12 A 4pol st/st f/m 1,2m
AAO742
Brand
Circular connectors
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink