Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
M8105 Bath Paraffin Hand Foot
Bill of material
m8105_bath_paraffin_hand_foot
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
M8105
VARNOMINALWIDTH
Nominal width
510
VARNOMINALHEIGHT
Nominal height
740
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
7e5281ca-80e2-4fdf-8fc6-7ba7777d65fd
VARDESCRIPTION
Description
Paraffin bath for heat treatment of injuries. Unit features a chrome plated, corrosion resistant, double walled Monel metal tank to prevent loss of heat, thermostatic control, drain, timer, thermometer and stand with casters. Smaller models are available.
VARRADIUS
radius
0.16666666666666700 -
VARCALC2
calc 2
0.055555555555555600 -
VARCALC1
calc 1
0.11111111111111100 -
VARWEIGHTIP
Weight_IP
145
VARWATTS2
Watts2
0
VARWATTS1
Watts1
1080
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
-
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
A
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
-
VARNOMENCLATURE
Nomenclature
Bath, Paraffin, Hand/Foot
VARNSN
NSN
6530
VARJSN
JSN
M8105
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
120
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
1
VARELECHERTZSWITCH
ELEC_HertzSwitch
0
VARELECHERTZDEPENDENT
ELEC_HertzDependent
-1
VARELECHERTZ
ELEC_Hertz
60
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
9
VARDETAILDESCRIPTION
DetailDescription
Paraffin bath for heat treatment of injuries. Unit features a chrome plated, corrosion resistant, double walled Monel metal tank to prevent loss of heat, thermostatic control, drain, timer, thermometer and stand with casters. Smaller models are available.
VARDIMWIDTHIP
DIM_Width_IP
1.66666666666667 -
VARDIMHEIGHTIP
DIM_Height_IP
2.41666666666667 -
VARDIMDEPTHIP
DIM_Depth_IP
2.41666666666667 -
VARCATVA
CAT_VA
C
VARCATNAVY
CAT_Navy
C
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
C
VARCATAF
CAT_AF
C
VARBTUPERHOUR
BTUperhour
0