Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
M8145 Exerciser Staircase Convertible
Bill of material
m8145_exerciser_staircase_convertible_m8145___exerciser__staircase__convertible_12_x_109_
VARIANTNAME
M8145 - Exerciser, Staircase, Convertible 12"x 109"
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
M8145
VARNOMINALWIDTH
Nominal width
910
VARNOMINALHEIGHT
Nominal height
1370
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARWIDTH
Width
3 -
VARHEIGHT
Height
4.5 -
VARDEPTH
Depth
15.8333333333333 -
VARPRODUCTGUID
Product Guid
f54efbef-a877-4479-b78f-149dfdb7d7c8
VAROBJECTNAME
Object Name
Placeholder
VARDESCRIPTION
Description
Convertible exercise staircase. Staircase is sturdily built in two sections permitting a corner type or straight type arrangement. It consists of steps 30-36" wide and a square platform. It includes handrails to accommodate both children and adults. Both steps and platform are covered with non-slip tread.