Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
M8150 Exerciser Ramp And Curbs
Bill of material
m8150_exerciser_ramp_and_curbs_m8150___exerciser__ramp_and_curbs_12_x_87_
VARIANTNAME
M8150 - Exerciser, Ramp and Curbs 12"x 87"
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
M8150
VARNOMINALWIDTH
Nominal width
1220
VARNOMINALHEIGHT
Nominal height
200
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARWIDTH
Width
3.66666666666667 -
VARHEIGHT
Height
0.66666666666666700 -
VARDEPTH
Depth
7.24998550000046 -
VARPRODUCTGUID
Product Guid
f8c6c2d2-d779-4979-b97f-7411d50681f4
VAROBJECTNAME
Object Name
Placeholder
VARDESCRIPTION
Description
Heavily constructed ramp and curbs exerciser. Unit includes three wide, deep curbs which are 2", 4" and 6" high. The ramp section is also deep and wide and rises gradually from 1/2" to 8" high. The end portion of the ramp section is an 8" high platform which the curb sections meet. The curbs and ramp have a sure-grip, long wearing, non-slip surface. The exerciser is used for training in walking techniques as well as balance.