Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Seps2bim
Description
M8180 Biofeedback Analysis System
Bill of material
m8180_biofeedback_analysis_system
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
M8180
VARNOMINALWIDTH
Nominal width
250
VARNOMINALHEIGHT
Nominal height
50
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
ee031377-9f33-45e9-882f-01814d7ad123
VARDESCRIPTION
Description
Computer based biofeedback testing and analysis system. Unit accepts electroencephalograph (EEG), electromyograph (EMG), DC potential, goniometry, body temperature and other physiologic measurements for correlation and analysis. The system is primarily used in psychiatry and psychology clinics for rehabilitation treatments and pain management training.