Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
M8185 System Stress Exercise W Treadmill
Bill of material
m8185_system_stress_exercise_w_treadmill
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
M8185
VARNOMINALWIDTH
Nominal width
1680
VARNOMINALHEIGHT
Nominal height
1270
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
87fc0d27-92fa-49bf-9025-a5b0b94436f3
VARDESCRIPTION
Description
Stress exercise system with treadmill and respiratory/metabolic assessment. The system includes an ECG amplifier, chart recorder, display, console, treadmill and modules for respiratory/metabolic assessment. Used to determine patient's functional capacity, predict and diagnose cardiopulmonary and vascular diseases and for rehabilitation of patients recovering from leg injuries or other type of illness. Some vendors require a NEMA 5-20R non-locking receptacle for their treadmills.
VARWEIGHTIP
Weight_IP
520
VARWATTS2
Watts2
4160
VARWATTS1
Watts1
2400
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
-
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
D
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
-
VARNOMENCLATURE
Nomenclature
System, Stress Exercise, w/Treadmill
VARNSN
NSN
6515
VARJSN
JSN
M8185
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
208
VARELECVOLTS1
ELEC_Volts1
120
VARELECPHASE2
ELEC_Phase2
1
VARELECPHASE1
ELEC_Phase1
1
VARELECHERTZSWITCH
ELEC_HertzSwitch
0
VARELECHERTZDEPENDENT
ELEC_HertzDependent
-1
VARELECHERTZ
ELEC_Hertz
60
VARELECAMPS2
ELEC_Amps2
20
VARELECAMPS1
ELEC_Amps1
20
VARDETAILDESCRIPTION
DetailDescription
Stress exercise system with treadmill and respiratory/metabolic assessment. The system includes an ECG amplifier, chart recorder, display, console, treadmill and modules for respiratory/metabolic assessment. Used to determine patient's functional capacity, predict and diagnose cardiopulmonary and vascular diseases and for rehabilitation of patients b covering from leg injuries or other type of illness. Some vendors require a NEMA 5-20R non-locking receptacle for their treadmills.
VARDIMWIDTHIP
DIM_Width_IP
5.5 -
VARDIMHEIGHTIP
DIM_Height_IP
4.16666666666667 -
VARDIMDEPTHIP
DIM_Depth_IP
7.5 -
VARCATVA
CAT_VA
C
VARCATNAVY
CAT_Navy
C
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
C
VARCATAF
CAT_AF
C
VARBTUPERHOUR
BTUperhour
0