Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
M8190 Booth Treatment Ultraviolet
Bill of material
m8190_booth_treatment_ultraviolet
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
M8190
VARNOMINALWIDTH
Nominal width
1170
VARNOMINALHEIGHT
Nominal height
2390
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
1ad958d2-5eb7-40f2-807b-2119a0c14b82
VARDESCRIPTION
Description
Ultraviolet treatment booth which uses a combination of UVA and UVB light. Unit consists of a full body cabinet constructed with seven aluminum panels, magnetic door and a viewing window. The interior consists of wall reflector panels, hand rails, a padded floor, screen protection for lamps and a ventilation system. The unit also features dual exposure controls for managing exposure time and UVA and UVB measuring devices. The unit is used in dermatology for UV body treatment.
VARWEIGHTIP
Weight_IP
780
VARWATTS2
Watts2
8320
VARWATTS1
Watts1
3600
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
A
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
D
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
-
VARNOMENCLATURE
Nomenclature
Booth, Treatment, Ultraviolet
VARNSN
NSN
6530
VARJSN
JSN
M8190
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
M
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
208
VARELECVOLTS1
ELEC_Volts1
120
VARELECPHASE2
ELEC_Phase2
2
VARELECPHASE1
ELEC_Phase1
1
VARELECHERTZSWITCH
ELEC_HertzSwitch
0
VARELECHERTZDEPENDENT
ELEC_HertzDependent
-1
VARELECHERTZ
ELEC_Hertz
60
VARELECAMPS2
ELEC_Amps2
40
VARELECAMPS1
ELEC_Amps1
30
VARDETAILDESCRIPTION
DetailDescription
Ultraviolet treatment booth which uses a combination of UVA and UVB light. Unit consists of a full body cabinet constructed with seven aluminum panels, magnetic door and a viewing window. The interior consists of wall reflector panels, hand rails, a padded floor, screen protection for lamps and a ventilation system. The unit also features dual exposure controls for managing exposure time and UVA and UVB measuring devices. The unit is used in dermatology for UV body treatment.
VARDIMWIDTHIP
DIM_Width_IP
3.83333333333333 -
VARDIMHEIGHTIP
DIM_Height_IP
7.83333333333333 -
VARDIMDEPTHIP
DIM_Depth_IP
4.08333333333333 -
VARCATVA
CAT_VA
C
VARCATNAVY
CAT_Navy
C
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
C
VARCATAF
CAT_AF
C
VARBTUPERHOUR
BTUperhour
0