Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Seps2bim
Description
M8325 Traction Unit Portable
Bill of material
m8325_traction_unit_portable
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
M8325
VARNOMINALWIDTH
Nominal width
280
VARNOMINALHEIGHT
Nominal height
460
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
ff06000e-2771-4d46-8a5f-11932ef71601
VARDESCRIPTION
Description
Hydraulic or electric portable traction unit. The traction unit can be directly mounted to and removed from a traction table or can have its own mobile stand which clamps securely to the traction table. The unit controls treatment times from 1-99 minutes with hold times up to 60 seconds. Traction can be increased in gradual steps. The unit incorporates as many as four treatment modes and features a pulling force from 0 to 200 lbs. The unit can also be used with a treatment table, chair or hospital bed.