Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Seps2bim
Description
M8505 Bronchoscope Fiberoptic Adult Slim Casing
Bill of material
m8505_bronchoscope_fiberoptic_adult_slim_casing
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
M8505
VARNOMINALWIDTH
Nominal width
150
VARNOMINALHEIGHT
Nominal height
150
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
63c40d01-714b-45ca-81b0-57b759b8325c
VARDESCRIPTION
Description
Flexible fiberoptic bronchoscope. This scope is designed for bronchial exploration, washings, biopsy and suctioning. The bronchoscope consists of a thin submersible operating section with a suction adapter, a disposable suction valve, an instrument channel, light guides, an optical image fiber cluster and an automatic camera shutter/eyepiece. The bronchoscope's slimmer casing size allows for upper bronchial tree observations.