Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
M8506 Bronchoscope Fiberoptic Adult Large Channel
Bill of material
m8506_bronchoscope_fiberoptic_adult_large_channel
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
M8506
VARNOMINALWIDTH
Nominal width
30
VARNOMINALHEIGHT
Nominal height
150
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
c7f23694-93e9-4c41-a031-dcdafe93b4cb
VARDESCRIPTION
Description
Flexible fiberoptic bronchoscope. This scope is designed for bronchial washings, biopsy or suctioning. The scope consists of a headpiece, a thin flexible casing and connections to a light source, suction apparatus or other instruments. The headpiece includes an observation lens, a suction adapter and an automatic camera shutter. The flexible casing houses the fiberoptic bundles for illumination and observation, a suction tube and an instrument channel. The larger diameter instrument channel enhances therapeutic capabilities.