Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Seps2bim
Description
M8508 Bronchoscope Fiberoptic Adult
Bill of material
m8508_bronchoscope_fiberoptic_adult
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
M8508
VARNOMINALWIDTH
Nominal width
80
VARNOMINALHEIGHT
Nominal height
80
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
cc05e4aa-5840-4f4c-af2c-30679fa7be29
VARDESCRIPTION
Description
lexible fiberoptic bronchoscope. The scope consists of a headpiece, a thin flexible casing and connections to a light source, suction apparatus or other instruments. The headpiece includes an observation lens, a suction adapter and an automatic camera shutter. The flexible casing houses the fiberoptic bundles for illumination and observation, a suction tube and an instrument channel. The scope is designed for bronchial washings, biopsy or suctioning. Refer to JSNs M8550, M8600, M8605 or M8610 for supporting equipment.