Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Seps2bim
Description
M8515 Gastroscope Fiberoptic Therapeutic
Bill of material
m8515_gastroscope_fiberoptic_therapeutic
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
M8515
VARNOMINALWIDTH
Nominal width
150
VARNOMINALHEIGHT
Nominal height
150
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
2fd07298-0956-4bb9-b8f3-11a33ae3321f
VARDESCRIPTION
Description
Flexible fiberoptic Gastroscope. This scope is designed for gastrointestinal exploration, cleaning, biopsy, tissue removal and suctioning. Unit consists of a thin flexible casing with a suction adapter, an instrument channel, light guides, an objective lens with an optical image fiber cluster, an air/water channel, an eyepiece and a cable for connection to a light source. Casings and instrument channels can have varying dimensions based on Gastroscope design and intended procedure. Some scopes feature dual instrument channels for more complex procedures.
VARWEIGHTIP
Weight_IP
10
VARWATTS2
Watts2
0
VARWATTS1
Watts1
0
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
-
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
-
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
-
VARNOMENCLATURE
Nomenclature
Gastroscope, Fiberoptic, Therapeutic
VARNSN
NSN
6515
VARJSN
JSN
M8515
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
0
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
0
VARELECHERTZSWITCH
ELEC_HertzSwitch
0
VARELECHERTZDEPENDENT
ELEC_HertzDependent
0
VARELECHERTZ
ELEC_Hertz
0
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
0
VARDETAILDESCRIPTION
DetailDescription
Flexible fiberoptic gastroscope. This scope is designed for gastrointestinal exploration, cleaning, biopsy, tissue removal and suctioning. Unit consists of a thin flexible casing with a suction adapter, an instrument channel, light guides, an objective lens with an optical image fiber cluster, an air/water channel, an eyepiece and a cable for connection to a light source. Casings and instrument channels can have varying dimensions based on gastroscope design and intended procedure. Some scopes feature dual instrument channels for more complex procedures.
VARDIMWIDTHIP
DIM_Width_IP
0.5 -
VARDIMHEIGHTIP
DIM_Height_IP
0.5 -
VARDIMDEPTHIP
DIM_Depth_IP
4.58333333333333 -
VARCATVA
CAT_VA
C
VARCATNAVY
CAT_Navy
C
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
C
VARCATAF
CAT_AF
C
VARBTUPERHOUR
BTUperhour
0