Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
M8525 Laser Surgical Co2 Mobile
Bill of material
m8525_laser_surgical_co2_mobile
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
M8525
VARNOMINALWIDTH
Nominal width
560
VARNOMINALHEIGHT
Nominal height
2030
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
dfc62157-3693-4cc9-b438-aff3d7b48420
VARDESCRIPTION
Description
CO2, mobile, surgical laser. Unit consists of a laser tube containing the laser medium laser pump, cooling system and an aiming system enclosed in a wheeled steel frame. Unit delivers up to 80 watts-on tissue. It includes a microprocessor based control, variable operation and delivery modes, regulated gas system and a spring-balanced articulated arm. Designed for a variety of therapeutic procedures, to create a surgical incision, to excise or necrose deeper tissues or for oblation of delicate tissue.
VARWEIGHTIP
Weight_IP
280
VARWATTS2
Watts2
0
VARWATTS1
Watts1
2400
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
-
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
B
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
-
VARNOMENCLATURE
Nomenclature
Laser, Surgical, CO2, Mobile
VARNSN
NSN
6515
VARJSN
JSN
M8525
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
120
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
1
VARELECHERTZSWITCH
ELEC_HertzSwitch
-1
VARELECHERTZDEPENDENT
ELEC_HertzDependent
0
VARELECHERTZ
ELEC_Hertz
60
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
20
VARDETAILDESCRIPTION
DetailDescription
CO2, mobile, surgical laser. Unit consists of a laser tube containing the laser medium laser pump, cooling system and an aiming system enclosed in a wheeled steel frame. Unit delivers up to 80 watts-on tissue. It includes a microprocessor based control, variable operation and delivery modes, regulated gas system and a spring-balanced articulated arm. Designed for a variety of therapeutic procedures, to create a surgical incision, to excise or necrose deeper tissues or for oblation of delicate tissue.
VARDIMWIDTHIP
DIM_Width_IP
1.83333333333333 -
VARDIMHEIGHTIP
DIM_Height_IP
6.66666666666667 -
VARDIMDEPTHIP
DIM_Depth_IP
1.83333333333333 -
VARCATVA
CAT_VA
C
VARCATNAVY
CAT_Navy
C
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
C
VARCATAF
CAT_AF
C
VARBTUPERHOUR
BTUperhour
0