Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Seps2bim
Description
M8540 Microscope Operating Wall Mounted
Bill of material
m8540_microscope_operating_wall_mounted
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
M8540
VARNOMINALWIDTH
Nominal width
1520
VARNOMINALHEIGHT
Nominal height
910
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
b3d3ff92-f63d-46fc-8b43-0fad34ba4bfe
VARDESCRIPTION
Description
Wall mounted operating microscope. Unit consists of a binocular microscope body mounted to a wall support. A magnification changer to determine the magnification ratio is enclosed in the body tube of the microscope. The lens system consists of a range of objectives from 3 to 15 in 5 steps. Includes a fiberoptic halogen light source with beam-splitter, manual or pedal focusing controls and zoom capabilities. Used in clinics, hospitals and doctor's offices during surgery to clarify the surgeon's view of microscopic structures.